??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® DIX-ASI-PG11 - Special sealing insert for ASI bus cables
Bill of material
SKINTOP DIX-ASI-PG 11 Art. Nr. 53611000
Part number
53611000
Size
PG 11
Ø
13.7 mm
C
8.5 mm
F
10.2 mm
E
4.2 mm
Material
NBR
Previews
3D
Dimension
2D
Download CAD models