??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® SHVE-M ATEX - Cable gland for explosions proof with sreen contact
Bill of material
SKINDICHT® SHVE-M ATEX M 20x1.5 Art. Nr. 52107102
Part number
52107102
External thread
M 20x1.5
Functional thread
PG 13.5
Clamping range
mm
Enter value for F
Clamping range
mm
cm
inch
ft
Clamping range min.
6.9 mm
Clamping range max.
8.9 mm
Width across flat
22 mm
Width across corners
24.2 mm
Width across flat
22 mm
Width across corners
24.4 mm
Diameter
16 mm
C
32 mm
D
6 mm
E
5 mm
Material
Brass, nickel-plated
Previews
3D
Dimension
2D
Download CAD models