??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
SKILLAIR 300 Filter-regulators
Bill of material
4483004A
Code
4483004A
Description
FR 300 5 08 RMSA WITHOUT END PLATES
Threaded port
Degree of filtration
Setting range
Type of drain
B
278 mm
C
72 mm
D
65 mm
E
92 mm
F
42 mm
H
48x1.5
I
162.5 mm
L
M6 hole
M
65 mm
P
200 mm
R
215 mm
Catalogue
Catalogue
Previews
3D
Dimension
2D
Download CAD models