??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
SKILLAIR 200 Filter-regulators
Bill of material
3483007A
Code
3483007A
Description
FR 200 5 08 RMSA WITHOUT END PLATES
Threaded port
Degree of filtration
Setting range
Type of drain
A
93.5 mm
B
245 mm
C
63 mm
D
55 mm
E
78.5 mm
F
36 mm
H
40x1.5
I
147.5 mm
L
M5 hole
M
55.5 mm
P
178 mm
R
196 mm
Catalogue
Catalogue
Previews
3D
Dimension
2D
Download CAD models