??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
SKILLAIR 100 Filter-regulators
Bill of material
3283007A
Code
3283007A
Description
FR 100 5 08 RMSA WITHOUT END PLATES
Threaded port
Degree of filtration
Setting range
Type of drain
A
78 mm
B
199 mm
C
50 mm
D
43 mm
E
63 mm
F
26 mm
H
30x1.5
I
122.5 mm
L
M4 hole
M
43 mm
P
147 mm
R
137 mm
Catalogue
Catalogue
Previews
3D
Dimension
2D
Download CAD models