??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Nansin
Description
SKH
Bill of material
SKH-130 VAH
Order Number
Wheel Material
Allowable Load
N
Allowable Load
kgf
Starting Force
daN
Turning Starting Force
daN
Wheel Diameter
mm
Wheel Width
50 mm
Height
mm
Mounting Pitch
mm
Mounting Pitch
mm
Mounting Pitch
mm
Mounting Pitch
mm
Plate Size
137 mm
Plate Size
mm
Mounting Hole Diameter
11.0 mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models