??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
MÄDLER
Description
SKF® LGMT 2 - Bearing Grease LGMT 2
Bill of material
68055001
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Multimaterialprodukt
Designation
SKF ® Bearing Grease LGMT 2
Note
Danger! Observe safety data sheet!
Contents
Packaging Type
Specifications
Designation according to DIN 51825: K2K-30, NLGI-class 2, Excellent oxidation resistance, High mechanical stability, Excellent behaviour towards water and Excellent corrosion protection
Colour
rotbraun
Temperature range
-30 °C to + 120 °C °C
Weight
g
Customs tariff number
27101999
プレビュー
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。