??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Nansin
Description
SKC - PB/NRB
Bill of material
SKC-125 NRB Grey
Order Number
Wheel Material
Allowable Load
1100 N
Allowable Load
112 kgf
Starting Force
daN
Wheel Diameter
mm
Wheel Width
mm
Height
mm
Mounting Pitch
112 mm
Mounting Pitch
53 mm
Mounting Pitch
100 mm
Mounting Pitch
56 mm
Plate Size
140 mm
Plate Size
80 mm
Mounting Hole Diameter
11.0 mm
Previews
3D
Размер
2D
Сваляне на CAD модели