??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Nansin
Description
SKC
Bill of material
SKC-75 NRC
Order Number
SKC-75 NRC
Wheel Material
Rubber, Grey (With Bearing)
Allowable Load
600 N
Allowable Load
61 kgf
Starting Force
3.60 daN
Wheel Diameter
75 mm
Wheel Width
27 mm
Height
93 mm
Mounting Pitch
55 mm
Mounting Pitch
28 mm
Mounting Pitch
54 mm
Mounting Pitch
28 mm
Plate Size
70 mm
Plate Size
52 mm
Mounting Hole Diameter
8.8 mm
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Pobierz modele CAD