??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
SK50
Bill of material
SK5002P-150A1-F0
Model
SK
Products wide
50
Weight
0.60 kg
Dangerous speed (K)
★ 3000 rpm
Maximum line speed
★ 100 mm/s
Screw specification
02
Accuracy class
Track length
mm
Maximum stroke
mm
Enter value for POS
Maximum stroke
mm
cm
inch
ft
Sliding block style
Number of slider
Motor connection flange
Cover type
Includes limit switches
L2
150 mm
L1
220 mm
G
35 mm
K
80 mm
n
2
Previews
3D
Dimension
2D
Download CAD models