??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SJK31
Bill of material
SJK31-M3-D16-L10
CODE
LX1
AA
LX2
AA1
LX3
AA2
CZ1
ABS
CZ2
SS400
BMCL1
DG
M
mm
D
mm
L
mm
A
16 mm
a
10 mm
D1
11 mm
D2
9 mm
S
6 mm
CKZL
0.01 kg/pcs
Previews
3D
Dimension
2D
Download CAD models