??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SJK01
Bill of material
SJK01-M3-L6
CODE
LX1
AA
LX2
AA1
LX3
AA2
CZ1
SUS303
BMCL1
BMCL11
M
mm
L
mm
D
12 mm
D1
6 mm
A
11 mm
a
10 mm
CKZL
0.01 kg/pcs
Previews
3D
Dimension
2D
Download CAD models