??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SJH41
Bill of material
SJH41-M3
CODE
SJH41
LX1
AA
LX2
AA1
CZ1
SUS303
BMCL1
/
M
mm
D
12 mm
D1
8.4 mm
A
7.2 mm
a
4.2 mm
S
2.4 mm
CKZL
0.01 kg/pcs
Previews
3D
Dimension
2D
Download CAD models