??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SJH31
Bill of material
SJH31-M3-D10
CODE
SJH31
LX1
AA
LX2
AA1
CZ1
SUS303
CZ2
/
M
mm
D
mm
d
7 mm
D1
8.4 mm
A
7.2 mm
a
4.2 mm
S
2.4 mm
CKZL
0.01 kg/pcs
Previews
3D
Dimension
2D
Download CAD models