??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
VIPDO
Description
SJH21
Bill of material
SJH21-M4-L10
CODE
LX1
AA
LX2
AA1
LX3
AA2
CZ1
CZ11
BMCL1
DG
FJ
FJ1
M
mm
L
mm
L1
20 mm
D
15 mm
D1
10 mm
A
8 mm
CKZL
0.012 kg/pcs
Previews
3D
Boyut
2D
CAD modeli indir