??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SJG11
Bill of material
SJG11-M3-L6
CODE
SJG11
LX1
AA
LX2
AA1
CZ1
/
CZ2
/
CZ3
SUS303
BMCL1
/
M
mm
L
mm
D
12 mm
D1
6 mm
A
7.5 mm
a
2.5 mm
CKZL
0.01 kg/pcs
Previews
3D
Dimension
2D
Download CAD models