??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
sjc32
Bill of material
SJC32-D34-L30-S10
CODE
SJC32
LX1
AA
LX2
AA1
CZ1
CZ11
CZ2
PP
CZ3
SWRM10
BMCL1
DX
D
mm
L
mm
S
mm
D1
18 mm
D2
5 mm
LA
16 mm
M
6 mm
THXJ
0.8 mm
THCD
10 mm
THNJ
6 mm
THCS
2.9 N/mm
ZL
0.015 kg/pcs
Previews
3D
2D
Download CAD models