??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
sjc31
Bill of material
SJC31-M6-J
CODE
SJC31
LX1
AA
LX2
AA1
CZ1
CZ11
CZ2
PP
CZ3
/
BMCL1
/
M
mm
DGYS
D
34 mm
D1
18 mm
D2
15 mm
L
16 mm
L1
4 mm
ZL
0.01 kg/pcs
Previews
3D
2D
Download CAD models