??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SJC21
Bill of material
SJC21-M5-E
CODE
LX1
AA
LX2
AA1
CZ1
CZ11
CZ2
SS400
BMCL1
DX
M
mm
WBBYS
L
25 mm
D
25 mm
D1
14 mm
A
15.0 mm
a
9.0 mm
a1
6 mm
CKZL
0.011 kg/pcs
Previews
3D
Dimension
2D
Download CAD models