??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
sjc14
Bill of material
SJC14-M8-D43
CODE
SJC14
LX1
AA
CZ1
ABS
YS
YS1
CZ2
CZ21
BMCL1
/
M
mm
D
mm
DX
43,50 mm
D1
33 mm
L
54 mm
L1
10 mm
ZL
0.050 kg/pcs
Previews
3D
2D
Download CAD models