??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SJC11
Bill of material
SJC11-M5-L10
CODE
SJC11
LX1
AA
LX2
AA1
CZ1
ABS
CZ2
SS400
BMCL1
DX
M
mm
L
mm
D
35 mm
D1
22 mm
A
14 mm
a1
5 mm
CKZL
0.01 kg/pcs
Previews
3D
Dimension
2D
Download CAD models