??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SJC-90C - Jaw Coupling
Bill of material
SJC-90C-18x18
Product No.
Fastening Method
D
95.0
L
126.0
Inner Diameter
Keyway 1
Key Width 1
Key Height 1
Split 1
Tap
Inner Diameter 2
Keyway 2
Key Width 2
Key Height 2
Split 2
Tap
Normal Torque
20 N.m
Max. Torque
12,000 N.m
Moment of Inertia
4.6x10^-5 kg.m^2
Mass
153 g
Bearing Dia
5.8
PRA
1
Previews
3D
Dimension
2D
Download CAD models