??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SJC-20C - Jaw Coupling
Bill of material
SJC-20C-GR-3x3
Product No.
Fastening Method
PCOL
D
20.0
L
30.0
Inner Diameter
Keyway 1
Key Width 1
Key Height 1
Split 1
Tap
Inner Diameter 2
Keyway 2
Key Width 2
Key Height 2
Split 2
Tap
Normal Torque
2.5 N.m
Max. Torque
20,000 N.m
Moment of Inertia
9.7x10^-7 kg.m^2
Mass
15.4 g
Bearing Dia
4.8
Previews
3D
Dimension
2D
Download CAD models