??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
sjb31
Bill of material
SJB31-M6-D37-J
CODE
SJB31
LX1
AA
LX2
AA1
CZ1
CZ11
CZ2
P
M
mm
D
37 mm
DGYS
D1
16 mm
D2
15 mm
L
16 mm
L1
3.5 mm
ZL
0.01 kg/pcs
Previews
3D
2D
Download CAD models