??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SJB21
Bill of material
SJB21-M10-D63
CODE
SJB21
LX1
AA
LX2
AA1
LX3
AA2
CZ1
ABS
CZ2
CZ21
BMCL1
/
M
mm
D
63 mm
D1
27 mm
A
28 mm
a
20 mm
a1
11 mm
CKZL
0.05 kg/pcs
Previews
3D
Dimension
2D
Download CAD models