??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SJB11
Bill of material
SJB11-M6-L14-E
CODE
SJB11
LX1
AA
LX2
AA1
LX3
/
CZ1
ABS
CZ2
Q235
BMCL1
DX
M
mm
L
mm
WBBYS
D
47 mm
D1
18 mm
A
26 mm
a
7 mm
CKZL
0.01 kg/pcs
Previews
3D
Dimension
2D
Download CAD models