??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SJA52
Bill of material
SJA52-D25-M5
CODE
SJA52
LX1
AA
CZ1
PF
CZ2
CZ21
BMCL1
/
D
mm
M
mm
D1
13 mm
A
20 mm
a
10 mm
a1
7.5 mm
CKZL
0.01 kg/pcs
Previews
3D
Dimension
2D
Download CAD models