??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SJA41
Bill of material
SJA41-M4-D30
CODE
LX1
AA
LX2
AA1
LX3
AA3
CZ1
CZ11
CZ2
/
CZ3
SUM24L
BMCL1
DX
M
mm
D
mm
L
15 mm
B
8 mm
D1
14 mm
A
20 mm
a
10 mm
a1
5 mm
R
4.0 mm
CKZL
0.010 kg/pcs
Previews
3D
Dimension
2D
Download CAD models