??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SJA31
Bill of material
SJA31-M5-D16
CODE
LX1
AA
LX2
AA1
CZ1
PF
CZ2
/
CZ3
SUM24L
BMCL1
DX
M
mm
D
16 mm
L
6 mm
D1
10 mm
A
16 mm
a
10 mm
CKZL
0.01 kg/pcs
Previews
3D
Dimension
2D
Download CAD models