??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
SJ54TTRNS - Twin Taper Roller Bearing
Bill of material
SJ54TTRNS
Order number
SJ54TTRNS
Preview
Description
Twin Taper Roller Bearing
A
54 mm
B
35.7 mm
B1
19 mm
C
18.5 mm
C1
4.9 mm
D
41.76 mm
D1
20.88 mm
Metric Fine
M18 x 1,5
+0.00 / -0.03
19 mm
A/F
27 mm
A/F
27 mm
A/F
8 mm
Max Working Load Capacities Radial
8000 mm
Max Working Load Capacities Axial
3800 mm
Static Load Capacities Radial
46800 N
Dynamic Load Capacities Radial
44400 N
Static Load Capacities Axial
34036 N
Dynamic Load Capacities Axial
21206 N
Basic Life
1150 (km)*2
Product link
Website
Previews
3D
Dimension
2D
Download CAD models