??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SJ30-A2-6M - Inductive Sensors
Bill of material
SJ30-A2-6M
Product Picture
MANUID
SJ30-A2-6M
Short Description
Inductive slot sensor SJ30-A2-6M
EAN
4050143248414
Manufacturer Type Description
SJ30-A2-6M
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
Voltage type
DC
Width of sensor
51 mm
Design of control element
antivalent
Design of control output
PNP
Housing construction form
Special construction
Housing material
Plastic
Length of sensor
84 mm
Height of sensor
110 mm
Switch frequency
150.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.880
LENGTH
0.194
WIDTH
0.220
DEPTH
0.073
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models