??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SJ30-A0-V1 - Inductive Sensors
Bill of material
SJ30-A0-V1
MANUID
SJ30-A0-V1
Short Description
Inductive slot sensor SJ30-A0-V1
EAN
4050143315796
Manufacturer Type Description
SJ30-A0-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
Voltage type
DC
Width of sensor
51 mm
Design of control element
antivalent
Design of control output
NPN
Housing construction form
Special construction
Housing material
Plastic
Length of sensor
84 mm
Height of sensor
110 mm
Switch frequency
150.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.460
LENGTH
0.050
WIDTH
0.111
DEPTH
0.083
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD