??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SJ30-A - Inductive Sensors
Bill of material
SJ30-A
Product Picture
MANUID
SJ30-A
Short Description
Inductive slot sensor SJ30-A
EAN
4050143079162
Manufacturer Type Description
SJ30-A
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
Voltage type
DC
Width of sensor
51 mm
Design of control element
antivalent
Design of control output
NPN
Housing construction form
Special construction
Housing material
Plastic
Length of sensor
84 mm
Height of sensor
110 mm
Switch frequency
150.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.620
LENGTH
0.392
WIDTH
0.196
DEPTH
0.098
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型