??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SJ2-SN - Inductive Sensors
Bill of material
SJ2-SN
Product Picture
MANUID
SJ2-SN
Short Description
Inductive slot sensor SJ2-SN
EAN
4050143457762
Manufacturer Type Description
SJ2-SN
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-40.00 °C
Housing coating
Uncoated
Width of sensor
15 mm
Design of control element
Design of control output
NAMUR
Housing construction form
Special construction
Housing material
Polyester
Length of sensor
8 mm
Height of sensor
13 mm
Switch frequency
5000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.010
LENGTH
0.064
WIDTH
0.032
DEPTH
0.016
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models