??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SJ15-A2-V1 - Inductive Sensors
Bill of material
SJ15-A2-V1
MANUID
SJ15-A2-V1
Short Description
Inductive slot sensor SJ15-A2-V1
EAN
4050143005659
Manufacturer Type Description
SJ15-A2-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
Housing coating
Uncoated
Voltage type
DC
Width of sensor
30 mm
Design of control element
antivalent
Design of control output
PNP
Housing construction form
Special construction
Housing material
Polyester
Length of sensor
48 mm
Height of sensor
60 mm
Switch frequency
500.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.100
LENGTH
0.068
WIDTH
0.080
DEPTH
0.030
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models