??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SJ10-E - Inductive Sensors
Bill of material
SJ10-E
Product Picture
MANUID
SJ10-E
Short Description
Inductive slot sensor SJ10-E
EAN
4050143001361
Manufacturer Type Description
SJ10-E
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
Housing coating
Uncoated
Voltage type
DC
Width of sensor
55 mm
Design of control element
Design of control output
NPN
Housing construction form
Special construction
Housing material
Polyester
Length of sensor
44 mm
Height of sensor
45 mm
Switch frequency
1000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.220
LENGTH
0.187
WIDTH
0.093
DEPTH
0.047
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models