目錄: SHINDENGEN MECHATRONICS
Created: 16.04.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SHINDENGEN MECHATRONICS
M49024070R
SHINDENGEN MECHATRONICS
For other country
ROTARY
Powered by
CAD模型選擇
{shindengen/for_other_country/rotary/rotary_490_asmtab.prj},{NB=M49024070R-A25R},{IDNR=},{S=490},{TT=M},{SS=A},{DC=},{RS=},{DOR=R},{AOR=25},{CW=24},{BL=R},{PPATH=assembly/rotary_oc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SHINDENGEN MECHATRONICS
Description
Size 490
Bill of material
M49024070R
Order Number
M49024070R
Size
490
Thread type
Metric Thread
SAE Thread
Metric Thread
SAE Thread
Shapes of shaft and tap hole
A:Shaft extension armature plate
B:Shaft extension on the base side
T:Tapped holes in armature plate
AB:Shaft extension on the both side
AT:Shaft extension armature plate + Tapped holes in armature plate
BT:Shaft extension on the base side + Tapped holes in armature plate
ABT:Shaft extension on the both side + Tapped holes in armature plate
A:Shaft extension armature plate
B:Shaft extension on the base side
T:Tapped holes in armature plate
AB:Shaft extension on the both side
AT:Shaft extension armature plate + Tapped holes in armature plate
BT:Shaft extension on the base side + Tapped holes in armature plate
ABT:Shaft extension on the both side + Tapped holes in armature plate
Dust cover
none
D:with Dust cover(D)
none
D:with Dust cover(D)
Return spring
none
with Return spring(R)
none
with Return spring(R)
Direction of the Rotation
Clockwise
Counter Clockwise
Clockwise
Counter Clockwise
Angle of Rotation
25.000
35.000
45.000
67.500
95.000
25.000
35.000
45.000
67.500
95.000
Code No.
070
Coil Wire AWG No.
24.000
25.000
26.000
27.000
28.000
29.000
30.000
31.000
32.000
33.000
34.000
35.000
36.000
37.000
38.000
24.000
25.000
26.000
27.000
28.000
29.000
30.000
31.000
32.000
33.000
34.000
35.000
36.000
37.000
38.000
Bearing life
Standard life
Extended life
Long life
Standard life
Extended life
Long life
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型