目錄: SHINDENGEN MECHATRONICS
Created: 16.04.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SHINDENGEN MECHATRONICS
M192C-3V
SHINDENGEN MECHATRONICS
For other country
SMALL PUSH PULL
Powered by
CAD模型選擇
{shindengen/for_other_country/small_push_pull/small_push_pull_oc_192c_asmtab.prj},{NB=M192C-3V},{IDNR=},{S=192C},{TT=M},{C=Japan},{CVDC=3V},{PPATH=assembly/small_push_pull_oc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SHINDENGEN MECHATRONICS
Description
Size 192C
Bill of material
M192C-3V
Order Number
M192C-3V
Size
192C
Thread type
Metric Thread
F : SAE Thread
Metric Thread
F : SAE Thread
Coil voltage at 100% duty cycle
3V
6V
12V
24V
3V
6V
12V
24V
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型