??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Sita
Description
SitaMulti flat roof outlet, vertical - Conventional outlet
Bill of material
SitaMulti flat roof outlet, vertical DN80 400399
Preview
Article number
LOG Level
Supplies
Description accessory
Height
mm
Height adjustment
mm
Description main article
Nominal diameter
mm
External diameter
mm
Nozzel length
mm
Opening/Core borehole
250 mm
Kind of roof
Ventilated flat roof
Additional application areas
Balcony, terrace, loggia
Kind of drainage
Conventional drainage
Refurbishment
no
used roof area
yes
Parapet outlet
no
unused roof area
yes
Roof outlet
yes
internal gutter
yes
Pipe direction/ drainage (internal, external)
Internal piping
Vertical/Angled
Vertical
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
yes
Screw-on flange
yes
Connection sleeve
no
Material
Cast iron
Heated
no
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
no
Pot height
mm
Connection
screw-on flange construction
pot inner diameter
189 mm
Temperature resistance, min.
-20 °C
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
Material class
Euroclass A1 /A1 non-flammable
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Outlet for floor, Roof and sanitary objekts - series designation
SitaMulti
Nozzle execution
Vertical
Kind of drainage
Conventional drainage
Nozzel gradient
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Material of outlet
Cast iron
Surface of roof outlet
powder coated
Option of sealing
with clamping flange (press sealing flange)
Drain trap
without drain trap
Product name
Set article from combination of outlet and extension unit
no
Potential equalisation (erthing connection) available
no
Electrical connection
no
Connection to GLT, GA
nein
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
GTIN number
Description/supplementary text for the order number
Previews
3D
Characteristics Graph
2D
Download CAD models