??
Catalog navigation
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
Sita
Description
SitaFireguard®with retaining element - Fire protection outlet
Bill of material
SitaFireguard®with retaining element DN70 F302900
Preview
Article number
LOG Level
Supplies
Description of accessories
Description main article
Height
mm
Enter value for H
Height
mm
cm
inch
ft
Height adjustment
mm
Enter value for HE
Height adjustment
mm
cm
inch
ft
Nominal diameter
mm
External diameter
mm
Opening/Core borehole
mm
Connection
Recess dimension
mm
Support length
154 mm
pot inner diameter
146 mm
Bridging of thermal insulation min.
mm
Bridging of thermal insulation max.
mm
Kind of roof
Nonventilated flat roof
Kind of drainage
Conventional drainage
Refurbishment
no
used roof area
no
Parapet outlet
no
unused roof area
yes
Roof outlet
yes
internal gutter
no
Pipe direction/ drainage (internal, external)
Internal piping, internal drainage
Vertical/Angled
Vertical
Request of fire protection after DIN 18234 or industrial construction guidline
yes
Non-flammable
no
Screw-on flange
no
Connection sleeve
yes
Heated
no
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
yes
Temperature resistance, min.
-20 °C
Material
Sheet steel, polyethylene, polyurethane
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Nozzle execution
Vertical
Kind of drainage
Conventional drainage
Nozzel gradient
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Material of outlet
Plastic
Drain surfaces (basic body)
untreated
Option of sealing
with factory provided connection sleeve
Drain trap
without drain trap
Product description
Set article from combination of outlet and extension unit
yes
Potential equalisation (erthing connection) available
no
Electrical connection
no
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
GTIN number
Previews
3D
Characteristics Graph
2D
Download CAD models