??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
SitaDSS Multi Vertical Without Airstop - Siphonic drainage outlet
Bill of material
SitaDSS Multi Vertical Without Airstop 423399
Preview
Article number
423399
LOG Level
Supplies
Description of accessories
Description main article
SitaDSS Multi without Airstop, DN 80
Height
mm
Height adjustment
mm
Nominal diameter
80 mm
External diameter
83 mm
Support length
277 mm
Opening/Core borehole
250 mm
Connection
screw-on flange construction
Kind of roof
Ventilated flat roof, insulated roof, inverted roof
Kind of drainage
Siphonic drainage
Refurbishment
no
used roof area
yes
Parapet outlet
no
unused roof area
yes
Roof outlet
yes
internal gutter
yes
Pipe direction/ drainage (internal, external)
Internal piping, internal drainage
Vertical/Angled
Vertical
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
yes
Screw-on flange
yes
Connection sleeve
no
Material
Cast iron
Heated
no
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
yes
Pot inner diameter
189 mm
Temperature resistance, max.
80 °C
Temperature resistance, min.
-20 °C
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
Material class
Euroclass A1 /A1 non-flammable
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Outlet for floor, Roof and sanitary objekts - series designation
SitaDSS Multi
Nozzle execution
Vertical
Kind of drainage
negative pressure
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Material of outlet
Cast iron
Surface of roof outlet
powder coated
Option of sealing
with clamping flange (press sealing flange)
Drain trap
without drain trap
Product name
SitaDSS Multi without Airstop, DN 80
Set article from combination of outlet and extension unit
no
Potential equalisation (erthing connection) available
no
Electrical connection
no
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
Datanorm number
423399
GTIN number
4027563694206
Description/supplementary text for the order number
SitaDSS Multi siphonic drainage rainwater outlet without Airstop, made of cast iron, material EN-GJL-200 to DIN EN 1253 with enhanced quality standard to RAL quality mark GZ-694, in sizes DN 80. Discharge rate 23.8 l/s at 55 mm retaining height. For direct connection to SML pipes, for siphonic drainage, with internal struts to support the frame with boreholes for securing the roof outlet in the substructure, with loose flange to DIN 18195 with weepholes, two sealing connection sleeves, six stainless steel screwed-in threaded rods M12, washers, brass hexagonal screws and caps for clamping bitumen, plastic or EPDM roofing membranes. To be used in combination with the SitaDSS Multi retaining element only. Supply and install to professional standards.
Previews
3D
Characteristics Graph
2D
Download CAD models