??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
TE Connectivity
Description
SIP Sockets
Bill of material
2-1437530-8
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Connector System
Leg Style
Sealable
Connector & Contact Terminates To
Printed Circuit Board
Product Type
Breakaway Header
Number of Positions
Number of Rows
Sleeve Plating Material
Sleeve Material
Color
Contact Base Material
Contact Fabrication
Contact Current Rating (Max)
A
Contact Mating Area Plating Thickness
µin
Contact Mating Area Plating Material
Socket Type
Termination Post Length
mm
Termination Post Length
in
Connector Mounting Type
Board Mount
Centerline (Pitch)
2.54 mm
Centerline (Pitch)
in
Housing Material
Height Above PC Board
mm
Height Above PC Board
in
Operating Temperature Range
-55 – 125 °C
Operating Temperature Range
-67 – 257 °F
Circuit Application
Signal
UL Flammability Rating
Packaging Quantity
Comment
Previews
3D
2D
Download CAD models