??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Single Sided Rack Mounted Shelf - 2U, Solid Shelf - Network Equipment Racks & Accessories
Bill of material
SB749S1915STG
Part No.
SB749S1915STG
Rack Width
19 Inch
Rack Width
482 mm
Material
Steel
Finish
A
17.43400 Inch
A
442 mm
B
19 Inch
B
482 mm
C
15 Inch
C
381 mm
Weight
6.4 Lbs.
Weight
2.9 kg
Level of Details
Previews
3D
Dimension
2D
Download CAD models