dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
English
품질보증 정보
카탈로그: Balluff
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, italian, spanish, czech, chinese, polish
CADENAS Design Manaual (CDM) was considered
Pictures for product configuration included
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BES 516-344-H2-Y
Balluff
Sensors
Mechanical Sensors
Inductive Multiple Limit Switch
Powered by
CAD모델 선택
{balluff/sensortechnik/mechanische_sensoren/induktive_reihen/baureihe_h2.prj},{NB=BALLUFF BES 516-344-H2-Y},{BC=BES01ZK},{W=0.07},{BAD900=MIN},{AAC962=MIN},{AAS160=MIN},{AAC965=MIN},{BAH436=MIN},{BAD815=MIN},{BAD849=22},{BAD823=42},{AAS155=MIN},{BAD856=48},{AAC022=-25},{AAB906=70},{ST=AK},{TC=BES 516-344-H2-Y},{AB=BES 516-344-H2-Y},{AB1=BES_516344H2Y},{CLBZ=Induktiver Näherungsschalter},{PV=PV145816},{PX=41011_00},{PWEB=yes},{EDZ=},{SAU=NPN},{SEL=Schließer},{BG=42 x 22 x 48 mm},{EIN=bündig einbaubar},{BSA=5 mm},{TRAFFIC=85365019},{BAD831=},{BAD898=},{BAB392=EAC, CE, WEEE},{BAD722=Nein},{BAD866=},{AAB400=NPN},{BAC461=Aluminium, eloxiert},{BAD915=},{AAP798=IEC 60947-5-2},{BAD899=},{AAQ326=http://www.balluff.com/en/de/productfinder/?geo=/variant/PV145816},{BAD946=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
Balluff
Description
Single Position Switches Series H2
Bill of material
BALLUFF BES 516-344-H2-Y
Availability
Available
Available
Order code
BES01ZK
BES01ZK
Product identifier
BES 516-344-H2-Y
BES 516-344-H2-Y
E-Class Description
Inductive sensor
Product view
41011_00
41011_00
Tech. Details
Tech. Detail
Switching output
NPN
NPN
Snap switches function
normally-open
normally-open
Housing Size
42 x 22 x 48 mm
42 x 22 x 48 mm
Mounting
flush mountable
Rated operating distance
5 mm
5 mm
Weight
0.07
0.07
Kg
Customs number
85365019
Description
Dimension = 42 x 22 x 48 mm, Housing material = Aluminium, Anodized, Version = Inductive, Range = 5 mm, Switching frequency = 1. Switch position: 500 Hz, Installation = for flush mounting, Connection type = 1. Switch position: Screw terminals, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
Dimension = 42 x 22 x 48 mm, Housing material = Aluminium, Anodized, Version = Inductive, Range = 5 mm, Switching frequency = 1. Switch position: 500 Hz, Installation = for flush mounting, Connection type = 1. Switch position: Screw terminals, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성