??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Single Phase Filters
Bill of material
6609057-1
Part Number
6609057-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6609057-1
TE Internal Description
3VAQ3 CSA D0=F7554A
Input Type
Wire Lead
Output Type
Wire Lead
Current Rating
3 A
Leakage Current Max (120VAC, 60Hz)
1.2 mA
Leakage Current Max (250VAC, 50Hz)
2.3 mA
Mount Style
Flanged
Previews
3D
2D
Download CAD models