??
Catalog navigation
Выбор CAD модели
Доступные продукты: 5
HELP_VARIABLE
Company
LILAI Chain
Description
Single hinge Chain with top rubber - HF820 Series
Bill of material
HF820-K400
Code
Series
application
Main purpose: the transportation of cartons, cans, etc., and the transportation of various items
Material
POM. Brown temp:-30°C to 90 °C
Pin material
Stainless steel
Remark
One meter = 26 pieces
Chain plate width
mm
spacing
mm
relative position
mm
Working load
1230.0 N
Weight
Kg/m
Chain plate material
POM+TPE
P
38.1 mm
M
41.5 mm
L
7.15 mm
H
13.65 mm
E
6.3 mm
T
4.0 mm
S
3.6 mm
V
16.0 mm
Z
30.0 mm
RD
40.0 mm
GC
44.5 mm
Предварительные просмотры
3D
2D
Загрузка CAD-моделей