??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Single hinge chain - 810 Series
Bill of material
810-K200
Chain model
810-K200
Series
810 Series
Product name
Single hinge chain
Application
Main application: food and beverage industry such as transportation of bottles, cans etc.
Material
POM. Work temp:-30°C to 90 °C
Pin material
Stainless steel
Maximum speed
50M/min lubrication, 30M/min dry
Working load
Working load (25°C) 780N,Max.length 8m
Remark
One meter = 53 pieces
Width
50.0 mm
Weight
0.42 Kg/m
opposite bending raduis
30 mm
E
4.0 mm
G
33.0 mm
H
5.90 mm
L
5.60 mm
P
19.05 mm
Q
30.0 mm
T
3.6 mm
Previews
3D
2D
Download CAD models