??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wippermann
Description
Simplex roller chains (works-standard) - Simplex roller chains (works-standard) / Agricultural roller chains according to ISO 487
Bill of material
2601 6144 0000
Article number
2601 6144 0000
PDF Catalog
PDF Catalog
Version
Standard chain
Wip
6144
Pitch
41.50 mm
Inner width min.
20.7 mm
Inner link width max.
26.9 mm
Outer plate width min.
27.28 mm
Roller Ø max.
15.9 mm
Pin Ø max.
9.05 mm
Plate height max.
26.3 mm
Width over pin max.
38.1 mm
Projection over connecting link max.
5.0 mm
Bearing area
2.40 cm2
Breaking load Wip min.
56.0 kN
Weight
2.59 kg/m
Connecting links
111
eClass No.
23-17-04-03
Customs Tariff No.
73151190
Previews
3D
Dimension
2D
Download CAD models