您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
2621 0513 KS0L
Wippermann
Roller chain with waisted plates
Simplex roller chains according to ISO 606 (European type)
Chains
Triathlon KS
Powered by
CAD模型選擇
{wippermann/rollenketten_tailliert/einfach_rollenketten_iso_606_eu/ketten/triathlon_ks/einfach_rollenketten_eu_asmtab.prj},{NB=2621 0513 KS0L},{FBISOS=28.9},{FBWIPPS=31.0},{FBWIPPSR=18.5},{FBWIPPBK=31.0},{FBWIPPM=31.0},{FBWIPPB=31.0},{FBWIPPMK=18.5},{FBWIPPTHT=31.0},{FBWIPPTK=31.0},{P=19.050},{B1=11.68},{B2=15.62},{B3=15.75},{D1=12.07},{D2=5.72},{SI=1.90},{SA=1.80},{G=16.1},{L1=22.7},{K=4.6},{F=0.89},{CNSMASSEXACT=1.18},{ID=2621 0513 KS0L},{NORM=nach ISO 606 (Europäische Bauart)},{INFO=PDF Catalog},{VGMR=4,7,11,12,15},{AUSVIS=Triathlon KS},{WIPSTD=513},{VGS=11,12,15},{CLASSSTD=23-17-04-03},{CNSORDERNOSR=2601 0513 0001},{WIPSTDRF=12 B-1},{VGSRF=4,7,11,12,15},{CLASSSTDRF=23-17-04-05},{CNSORDERNOB=2691 0513 0000},{WIPB=12 B-1 BI},{VGB=11,12,15},{CLASSB=23-17-04-03},{CNSORDERNOS=2601 0513 0000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Wippermann
Description
Simplex roller chains - Simplex roller chains according to ISO 606 (European type)
Bill of material
2621 0513 KS0L
Article number
2621 0513 KS0L
2621 0513 KS0L
PDF Catalog
PDF Catalog
Version
Triathlon KS
Wip
12 B-1 TR KS
12 B-1 TR KS
ISO
12 B-1
12 B-1
Pitch
19.050
19.050
mm
Inner width min.
11.68
11.68
mm
Inner link width max.
15.62
15.62
mm
Outer plate width min.
15.75
15.75
mm
Roller Ø max.
12.07
12.07
mm
Pin Ø max.
5.72
5.72
mm
Plate height max.
16.1
16.1
mm
Width over pin max.
22.7
22.7
mm
Projection over connecting link max.
4.6
4.6
mm
Bearing area
0.89
0.89
cm2
Breaking load ISO min.
-
kN
Breaking load Wip min.
31.0
31.0
kN
Weight
1.18
1.18
kg/m
Connecting links
11,12,15
11,12,15
eClass No.
23-17-04-04
Customs Tariff No.
73151190
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型