??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
TE Connectivity
Description
SIMM Sockets
Bill of material
5822032-4
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Profile
Product Type
Socket
Center Post
Module Orientation
°
Number of Positions
Number of Rows
1
Number of Keys
1
Center Key
Latch Plating Material
Ejector Type
Retention Post Location
Latch Material
Ejector Location
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin
Contact Underplating Material
Nickel
Contact Current Rating (Max)
1 A
Contact Mating Area Plating Material
Socket Type
Memory Card
Socket Style
SIMM
Contact Mating Area Plating Thickness
µin
Termination Post Length
mm
Termination Post Length
in
Insertion Style
Cam-In
PCB Mounting Style
Through Hole
Connector Mounting Type
Board Mount
Polarization
Centerline (Pitch)
1.27 mm
Centerline (Pitch)
.05 in
Housing Color
Housing Material
LCP (Liquid Crystal Polymer)
Center Retention Hole Diameter
mm
Center Retention Hole Diameter
in
Stack Height
mm
Stack Height
in
Operating Temperature Range
°C
Operating Temperature Range
°F
UL Flammability Rating
UL 94V-0
Packaging Quantity
Packaging Method
Circuit Application
Signal
Previews
3D
2D
Download CAD models